Skip to main content
Renesas Electronics Corporation
8-bit Microcontrollers for General Purpose Applications (Non Promotion)

Package Information

Pkg. Type:LQFP
Pkg. Code:pkg_8053
Lead Count (#):52
Pkg. Dimensions (mm):10 x 10 x 1.6
Pitch (mm):0.65

Environmental & Export Classifications

RoHS (UPD780022ASGB(A)-XXX-8ET-A)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)52
RTCNo
LVD or PVDNo
DMANo
EthernetNo
Family Name78K
Lead CompliantYes
Length (mm)10
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)10 x 10 x 1.6
Pkg. TypeLQFP
Tape & ReelNo
Thickness (mm)1.6
Width (mm)10

Description

The UPD78002xAS Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.