Skip to main content
8-bit Microcontrollers for General Purpose Applications (Non Promotion)

Package Information

CAD Model: View CAD Model
Pkg. Type: TQFP
Pkg. Code: pkg_8206
Lead Count (#): 64
Pkg. Dimensions (mm): 12 x 12 x 1.2
Pitch (mm): 0.65

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Program Memory (KB) 24
RAM (KB) 1KB
Lead Count (#) 64
Operating Freq (Max) (MHz) 12
Timer 8-bit x 2-ch, 16-bit x 1-ch
ADC 8-bit x 8-ch
Bit Size 8
CAN (ch) 0
CPU 78K0
DMA No
Data Flash (KB) 0
Ethernet No
Family Name 78K
I/O Ports 51
LVD or PVD No
Length (mm) 12
Pkg. Dimensions (mm) 12 x 12 x 1.2
RTC No
Supply Voltage (V) 1.8 - 5.5
Temp. Range (°C) -40 to +85°C
Width (mm) 12

Description

The UPD78002xA Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.