Skip to main content
8-bit Microcontrollers for General Purpose Applications (Non Promotion)

Package Information

CAD Model: View CAD Model
Pkg. Type: SDIP
Pkg. Code: pkg_7691
Lead Count (#): 64
Pkg. Dimensions (mm): 58 x 17 x 5.08
Pitch (mm):

Environmental & Export Classifications

RoHS (UPD780022ACW-XXX-A) EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 64
DMA No
Ethernet No
Family Name 78K
LVD or PVD No
Lead Compliant Yes
Length (mm) 58
MOQ 1
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 58 x 17 x 5.08
Pkg. Type SDIP
RTC No
Tape & Reel No
Thickness (mm) 5.08
Width (mm) 17

Description

The UPD78002xA Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.