Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:HVQFN
Pkg. Code:pkg_20002
Lead Count (#):56
Pkg. Dimensions (mm):8 x 8 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)56
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Assembly LocationTAIWAN
Wafer Fab LocationJAPAN
Lead CompliantNo
Length (mm)8
Longevity2034 Oct
MOQ1740
Pitch (mm)0.5
Pkg. Dimensions (mm)8 x 8 x 0.9
Pkg. TypeHVQFN
Tape & ReelNo
Thickness (mm)0.9
Width (mm)8

Description

The µPD720211 is a two-port USB 3.0 hub controller, which complies with the Universal Serial Bus 3.0 Specification and is compatible with Renesas' industry-standard host controllers. The controller provides two downstream USB ports. Each of these ports is fully backward compatible with all previous versions of USB LS (Low-Speed) / FS (Full-Speed) / HS (High-Speed) / SS (SuperSpeed) operation.

Adding a two-port hub controller to the lineup alongside Renesas' world's first certified USB 3.0 four-port hub controller (part number µPD720210) increases system designers' options for USB 3.0 hub expansion with products such as PCs, tablets, display monitors, docking stations (function expansion units that connect to notebook PCs), and digital TVs. The addition of the two-port hub controller (µPD720211) supports designs with tighter space and cost budgets while expanding the USB 3.0 connectivity to utilize the increasing number and performance of USB 3.0 peripherals devices available in the market.

The µPD720211 employs a quad flat no-lead (QFN) package, which is presently the industry-leading small package for USB 3.0 hub controller chips and integrates a voltage step-down regulator equivalent to that of existing hub controllers as well as peripheral components required for rapid charging of tablets, smartphones, etc.