Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:HVQFN
Pkg. Code:pkg_20068
Lead Count (#):76
Pkg. Dimensions (mm):9 x 9 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)76
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Country of AssemblyTAIWAN
Country of Wafer FabricationJAPAN
Lead CompliantNo
Length (mm)9
MOQ2600
Pitch (mm)0.5
Pkg. Dimensions (mm)9 x 9 x 0.9
Pkg. TypeHVQFN
Tape & ReelNo
Thickness (mm)0.9
Width (mm)9

Description

The µPD720210 is a 4-port USB 3.0 hub controller, which complies with the Universal Serial Bus 3.0 Specification and is compatible with Renesas’ industry-standard host controllers. The controller provides four downstream USB ports. Each of these ports is fully backward compatible with all previous versions of USB LS (Low-Speed) / FS (Full-Speed) / HS (High-Speed) / SS (SuperSpeed) operation.

The μPD720210 comes in a 76-pin QFN package and integrates commonly required external components such as voltage regulators. Therefore, overall system bill of materials cost is reduced.