Skip to main content

Package Information

CAD Model:View CAD Model
Pkg. Type:HVQFN
Pkg. Code:pkg_20066
Lead Count (#):48
Pkg. Dimensions (mm):7 x 7 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)48
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Country of AssemblyTAIWAN
Country of Wafer FabricationJAPAN
Lead CompliantNo
Length (mm)7
Longevity2034 Oct
MOQ4160
Pitch (mm)0.5
Pkg. Dimensions (mm)7 x 7 x 0.9
Pkg. TypeHVQFN
Tape & ReelNo
Thickness (mm)0.9
Width (mm)7

Description

µPD720202 is a USB host controller LSI compatible with the USB 3.0 and xHCI (eXtensible Host Controller Interface) 1.0 specifications. The system bus is compatible with the PCIe Gen2 specification. The controller provides two USB ports with LS (Low-Speed) / FS (Full-Speed) / HS (High-Speed) / SS (SuperSpeed) support.

µPD720202 comes in a 48-pin QFN package and has the following improvements over previous products.

  • Reduced power consumption in low-power mode to 4.5mW, a reduction of 90% compared with Renesas Electronics' existing products
  • Improvements to the data transfer processing circuit provide an increase in the effective data write speed of more than 40% from existing products
  • Firmware download function eliminates the need for external serial flash ROM