| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| RoHS (UPD720202K8-701-BAA-A) | EnglishJapanese |
| ECCN (US) | |
| HTS (US) |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Assembly Location | TAIWAN |
| Wafer Fab Location | JAPAN |
| Lead Compliant | Yes |
| Longevity | 2034 Oct |
| MOQ | 1 |
| Price (USD) | $3.39072 |
| Tape & Reel | No |
µPD720202 is a USB host controller LSI compatible with the USB 3.0 and xHCI (eXtensible Host Controller Interface) 1.0 specifications. The system bus is compatible with the PCIe Gen2 specification. The controller provides two USB ports with LS (Low-Speed) / FS (Full-Speed) / HS (High-Speed) / SS (SuperSpeed) support.
µPD720202 comes in a 48-pin QFN package and has the following improvements over previous products.