Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:HVQFN
Pkg. Code:pkg_20153
Lead Count (#):40
Pkg. Dimensions (mm):6 x 6 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)40
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Country of AssemblyTAIWAN
Country of Wafer FabricationJAPAN
Lead CompliantYes
Length (mm)6
Longevity2034 Oct
MOQ2450
Pkg. Dimensions (mm)6 x 6 x 0.9
Pkg. TypeHVQFN
Tape & ReelNo
Thickness (mm)0.9
Width (mm)6

Description

The µPD720115 is a USB 2.0 hub controller that supports USB Battery Charging Specification 1.2; it can charge various portable devices, like smartphones and tablet PCs. µPD720115 integrates two regulators to eliminate external regulators which saves system costs. The µPD720115 enhances the operating temperature range from -40 °C to +85 °C and it is suitable for various markets, including consumer and industrial markets.