Skip to main content
Renesas Electronics Corporation
8-bit Microcontrollers for General Purpose Applications (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:LSSOP
Pkg. Code:pkg_3281
Lead Count (#):30
Pkg. Dimensions (mm):10 x 6 x 1.4
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Bit Size8
Program Memory (KB)4
Data Flash (KB)0
RAM (KB)0.5
Lead Count (#)30
Supply Voltage (V)1.8 - 3.6
Operating Freq (Max) (MHz)4
CPU78K0
RTCNo
LVD or PVDYes
DMANo
I/O Ports26
Timer8-bit x 4-ch, 16-bit x 1-ch
EthernetNo
Temp. Range (°C)-40 to +85
Assembly LocationMALAYSIA
Wafer Fab LocationJAPAN
Family Name78K
Lead CompliantYes
Length (mm)10
MOQ1
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pkg. Dimensions (mm)10 x 6 x 1.4
Pkg. TypeLSSOP
Price (USD)$2.83724
Tape & ReelNo
Thickness (mm)1.4
Width (mm)6

Description

The UPD179F11x, 179F12x Group is supported only for customers who have already adopted these products.