| CAD Model: | View CAD Model |
| Pkg. Type: | MSOP |
| Pkg. Code: | PTSP0008JF-A |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): | 0.65 |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.33.0001 |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 1 |
| Assembly Location | JAPAN |
| Wafer Fab Location | JAPAN |
| Automotive Qual. | Yes |
| Bandwidth (MHz) | 3.5 |
| CMRR (dB) | 86 |
| Carrier Type | Embossed Tape |
| Channels (#) | 2 |
| Common Mode Input Voltage Range (V) | 3 - 32 |
| Dual Supplies (±V) | 16 - 16 |
| Dual Supply Range (V) | V+-16V(Max.) |
| Enable | - |
| Family Name | General-purpose Op Amps |
| Function | Automotive Grade High Voltage Bipolar Dual Operational AmplifierHigh-speed, Wide Band |
| GBA (Ref. Only) (MHz) | 3.5 |
| IBIAS (nA) | 120 |
| IS (mA) | 4.3 |
| IS per Amp (mA) | 4.3 |
| Input Offset Voltage Vio (Max) (mV (±)) | 4.5 |
| Lead Compliant | No |
| Lead Count (#) | 8 |
| Length (mm) | 3 |
| MOQ | 5000 |
| Min Operating Temperature (°C) | -40 |
| Offset Voltage (Max) (mV) | 4.5 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Yes |
| Pitch (mm) | 0.65 |
| Pkg. Type | MSOP |
| Process | Bipolar |
| Qty. per Reel (#) | 5000 |
| Qualification Level | Automotive(AEC-Q100 Compliant) |
| Rail-to-Rail Input | No |
| Rail-to-Rail Output | No |
| Simulation Model Available | SPICE |
| Single Supply Voltage Range (V) | 3 - 32 |
| Slew Rate (V/µs) | 8.5 |
| Supply Current Icc/Idd (Max) (mA) | 5.5 |
| Tape & Reel | Yes |
| Temp. Range (°C) | -40 to +125 |
| Thermal Shutdown | No |
| Topology [Rail 1] | - |
| VS (Max) (V) | 32 |
| VS (Min) (V) | 3 |
| Vcc (V) | 3 - 32 |
| Width (mm) | 2.8 |
The μPC842A is a high-speed version of the single-power general-purpose operational amplifier μPC1251, realizing high-speed response and high stability. A High-Speed PNP transistor is used in the circuit which improves the characteristics such as slew rate, gain-bandwidth product, stabilization of the withstand load capacitance, with no crossover distortion compared to μPC1251. As this is a high slew rate product, it is able to provide high-speed signal amplification and can be applied to a wide range of sensor applications such as motors. Moreover, due to its small package (MSOP), mounting on the vicinity of the sensor becomes possible, which makes the board smaller and increases design freedom.