Skip to main content
Renesas Electronics Corporation
High-Voltage, Bipolar Single Operational Amplifier, J-FET Input, Low-Offset Voltage, High-Slew Rate for Consumer Products

Package Information

CAD Model:View CAD Model
Pkg. Type:SOP
Pkg. Code:PRSP0008DL-A
Lead Count (#):8
Pkg. Dimensions (mm):
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
ECCN (US)EAR99
HTS (US)8542.33.0001
Pb (Lead) FreeYes

Product Attributes

Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Bandwidth (MHz)6
CMRR (dB)100
Channels (#)1
Common Mode Input Voltage Range (V)5 - 16
Enable-
Family NameGeneral-purpose Op Amps
FunctionHigh Voltage Dual Operational AmplifierDual Power Supply, J-FET Input, Low Offset Voltage, High-stability, Low Power Consumption
GBA (Ref. Only) (MHz)6
IBIAS (nA)0.05
IS (mA)2.5
IS per Amp (mA)2.5
Input Offset Voltage Vio (Max) (mV (±))2.5
Lead CompliantNo
Lead Count (#)8
Length (mm)5.2
MOQ1
Min Operating Temperature (°C)-40
Offset Voltage (Max) (mV)2.5
Pb (Lead) FreeYes
Pb Free CategoryYes
Pitch (mm)0.65
Pkg. TypeSOP
ProcessBipolar
Qty. per Reel (#)2500
Qualification LevelStandard
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Simulation Model AvailableSPICE
Single Supply Voltage Range (V)5 - 16
Slew Rate (V/µs)25
Supply Current Icc/Idd (Max) (mA)3.4
Tape & ReelYes
Temp. Range (°C)-40 to +85°C
Thermal ShutdownNo
Topology [Rail 1]-
VS (Max) (V)16
VS (Min) (V)5
Vcc (V)5 - 16
Width (mm)4.4

Description

μPC813 is a high-speed version of μPC811. The J-FET input operational amplifier features a high-speed PNP transistor in the output stage for stable operation at a high slew rate of 25V/us with a gain of 1 (full feedback) The resistor-trimming method proven in other Renesas High-Precision Op-Amp and High-Precision reference voltage is incorporate in this Op-Amp input stage, thus producing an excellent low offset voltage characteristics that has surpasses conventional general purpose op-amp in spite of being JFET input. Under the same series, μPC814, 4094 with the same circuit configuration are also available.