| CAD Model: | View CAD Model |
| Pkg. Type: | SOP |
| Pkg. Code: | |
| Lead Count (#): | 14 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): | 0.65 |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.33.0001 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Carrier Type | Embossed Tape |
| Assembly Location | THAILAND |
| Wafer Fab Location | JAPAN |
| Bandwidth (MHz) | 3.5 |
| CMRR (dB) | 86 |
| Channels (#) | 4 |
| Common Mode Input Voltage Range (V) | 3 - 32 |
| Dual Supplies (±V) | 16 - 16 |
| Dual Supply Range (V) | V+-16V(Max.) |
| Enable | - |
| Family Name | General-purpose Op Amps |
| Function | High Voltage Bipolar Quad Operational Amplifier, High-speed, Wide Band |
| GBA (Ref. Only) (MHz) | 3.5 |
| IBIAS (nA) | 120 |
| IS (mA) | 7.5 |
| IS per Amp (mA) | 7.5 |
| Input Offset Voltage Vio (Max) (mV (±)) | 6 |
| Input Voltage (Max) (V) | 32 |
| Input Voltage (Min) (V) | 3 |
| Lead Compliant | Yes |
| Lead Count (#) | 14 |
| Length (mm) | 10.2 |
| Longevity | 2030 Mar |
| MOQ | 2500 |
| Min Operating Temperature (°C) | -20 |
| Moisture Sensitivity Level (MSL) | 1 |
| Offset Voltage (Max) (mV) | 6 |
| Operating Temperature Topr (Max) (°C) | 80 - 80 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Yes |
| Pitch (mm) | 0.65 |
| Pkg. Type | SOP |
| Price (USD) | $2.06 |
| Process | Bipolar |
| Qty. per Reel (#) | 2500 |
| Qualification Level | Standard |
| Rail-to-Rail Input | No |
| Rail-to-Rail Output | No |
| Simulation Model Available | SPICE |
| Single Supply Voltage Range (V) | 3 - 32 |
| Slew Rate (V/µs) | 8.5 |
| Supply Current Icc/Idd (Max) (mA) | 11 |
| Tape & Reel | Yes |
| Temp. Range (°C) | -20 to +80 |
| Thermal Shutdown | No |
| Topology [Rail 1] | - |
| VS (Max) (V) | 32 |
| VS (Min) (V) | 3 |
| Vcc (V) | 3 - 32 |
| Width (mm) | 4.4 |
The μPC844, μPC4744 are high-speed versions of the single-power general-purpose operational amplifier, μPC451, μPC324, realizing high-speed response and high stability. By adopting a high-speed PNP transistor circuit, various characteristics such as slew rate and gain bandwidth are improved, as compared to μPC451 and μPC324, the load capacity stability is also improved, with no crossover distortion. It can be used widely for various application circuits such as single power supply AC amplifiers, active filters, line drivers, amplifiers for light receiving elements, etc. Depending on the usage and operating ambient temperature range, the μPC844 is designed for extended temperature and suited for wide operating ambient temperature applications, and μPC4744 is designed for general purposes. Along with this series of lineup, the dual type operational amplifier, µPC842, μPC4742 with the same circuit configuration are also available.