Skip to main content
Renesas Electronics Corporation
High-Voltage, Bipolar Quad Operational Amplifier, High-Speed, Wide Band for Consumer Products

Package Information

CAD Model:View CAD Model
Pkg. Type:SOP
Pkg. Code:pkg_7679
Lead Count (#):14
Pkg. Dimensions (mm):10.2 x 4.4 x 1.8
Pitch (mm):0.65

Environmental & Export Classifications

ECCN (US)EAR99
HTS (US)8542.33.0001
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes

Product Attributes

Bandwidth (MHz)3.5
CMRR (dB)86
Channels (#)4
Common Mode Input Voltage Range (V)3 - 32
Dual Supplies (±V)16 - 16
Dual Supply Range (V)V+-16V(Max.)
Enable-
Family NameGeneral-purpose Op Amps
FunctionHigh Voltage Bipolar Quad Operational Amplifier, High-speed, Wide Band
GBA (Ref. Only) (MHz)3.5
IBIAS (nA)120
IS (mA)7.5
IS per Amp (mA)7.5
Input Offset Voltage Vio (Max) (mV (±))6
Input Voltage (Max) (V)32
Input Voltage (Min) (V)3
Lead CompliantNo
Lead Count (#)14
Length (mm)10.2
Longevity2030 Mar
MOQ1
Min Operating Temperature (°C)-20
Moisture Sensitivity Level (MSL)1
Offset Voltage (Max) (mV)6
Operating Temperature Topr (Max) (°C)80 - 80
Pb (Lead) FreeYes
Pb Free CategoryYes
Pitch (mm)0.65
Pkg. Dimensions (mm)10.2 x 4.4 x 1.8
Pkg. TypeSOP
ProcessBipolar
Qty. per Reel (#)2500
Qualification LevelStandard
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Simulation Model AvailableSPICE
Single Supply Voltage Range (V)3 - 32
Slew Rate (V/µs)8.5
Supply Current Icc/Idd (Max) (mA)11
Tape & ReelNo
Temp. Range (°C)-20 to +80
Thermal ShutdownNo
Thickness (mm)1.8
Topology [Rail 1]-
VS (Max) (V)32
VS (Min) (V)3
Vcc (V)3 - 32
Width (mm)4.4

Description

The μPC844, μPC4744 are high-speed versions of the single-power general-purpose operational amplifier, μPC451, μPC324, realizing high-speed response and high stability. By adopting a high-speed PNP transistor circuit, various characteristics such as slew rate and gain bandwidth are improved, as compared to μPC451 and μPC324, the load capacity stability is also improved, with no crossover distortion. It can be used widely for various application circuits such as single power supply AC amplifiers, active filters, line drivers, amplifiers for light receiving elements, etc. Depending on the usage and operating ambient temperature range, the μPC844 is designed for extended temperature and suited for wide operating ambient temperature applications, and μPC4744 is designed for general purposes. Along with this series of lineup, the dual type operational amplifier, µPC842, μPC4742 with the same circuit configuration are also available.