| CAD Model: | View CAD Model |
| Pkg. Type: | TSSOP |
| Pkg. Code: | pkg_8307 |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 4.4 x 3.15 x 1.2 |
| Pitch (mm): | 0.65 |
| Moisture Sensitivity Level (MSL) | 1 |
| RoHS (UPC4742GR-9LG-E1-A) | EnglishJapanese |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Moisture Sensitivity Level (MSL) | 1 |
| Bandwidth (MHz) | 3.5 |
| CMRR (dB) | 86 |
| Channels (#) | 2 |
| Common Mode Input Voltage Range (V) | 3 - 32 |
| Dual Supplies (±V) | 16 - 16 |
| Dual Supply Range (V) | V+-16V(Max.) |
| Enable | - |
| Family Name | General-purpose Op Amps |
| Function | High Voltag Bipolar Dual Operational AmplifierHigh-speed, Wide Band |
| IBIAS (nA) | 120 |
| IS (mA) | 3.3 |
| IS per Amp (mA) | 3.3 |
| Input Offset Voltage Vio (Max) (mV (±)) | 4.5 |
| Lead Compliant | Yes |
| Lead Count (#) | 8 |
| Length (mm) | 4 |
| Longevity | 2030 Mar |
| MOQ | 2500 |
| Min Operating Temperature (°C) | -40 |
| Offset Voltage (Max) (mV) | 4.5 |
| Output Voltage Swing Range (V) | 0 - V+-1.3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Yes |
| Pitch (mm) | 0.65 |
| Pkg. Dimensions (mm) | 4 x 3 x 1.2 |
| Pkg. Type | TSSOP |
| Process | Bipolar |
| Qty. per Reel (#) | 2500 |
| Qualification Level | Standard |
| Rail-to-Rail Input | No |
| Rail-to-Rail Output | No |
| Simulation Model Available | SPICE |
| Single Supply Voltage Range (V) | 3 - 32 |
| Slew Rate (V/µs) | 8.5 |
| Supply Current Icc/Idd (Max) (mA) | 5.5 |
| Supply Voltage Vcc Range | 3 - 32 |
| Tape & Reel | No |
| Thermal Shutdown | No |
| Thickness (mm) | 1.2 |
| Topology [Rail 1] | - |
| VS (Max) (V) | 32 |
| VS (Min) (V) | 3 |
| Width (mm) | 3 |
The μPC842 and μPC4742 are high-speed versions of single-power general-purpose operational amplifiers, μPC1251 and μPC358, achieving high-speed pulse response characteristics and high stability. A high-speed PNP transistor is used in the circuit which improves the characteristics such as a slew rate, gain-bandwidth product, and stabilization of the withstand load capacitance, with no crossover distortion compared to μPC1251, μPC358. Therefore, it can be used widely for various application circuits such as single power supply AC amplifier, active filter, line driver, amplifier for light receiving element, etc. Depending on the usage and operating ambient temperature range, the μPC842 is designed for extended temperature and suited for wide operating ambient temperature applications, and μPC4742 is designed for general purposes. Along with this series of lineup, the quad type operational amplifiers, μPC844 and μPC4744 with the same circuit configuration are also available.