Skip to main content
Renesas Electronics Corporation
High-Voltage, Bipolar Quad Operational Amplifier, Dual-Power Supply, Ultra Low-Noise, Wide Band for Consumer Products

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:pkg_8305
Lead Count (#):14
Pkg. Dimensions (mm):5 x 4 x 1.2
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
ECCN (US)EAR99
HTS (US)8542.33.0001
Pb (Lead) FreeYes

Product Attributes

Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Country of AssemblyJAPAN, MALAYSIA
Country of Wafer FabricationJAPAN
Bandwidth (MHz)14
CMRR (dB)100
Channels (#)4
Common Mode Input Voltage Range (V)4 - 16
Enable-
Family NameGeneral-purpose Op Amps
FunctionHigh Voltage Bipolar Quad Operational AmplifierDual Power Supply, Ultra Low-noise, Wide band
IBIAS (nA)500
IS (mA)8.5
IS per Amp (mA)8.5
Input Offset Voltage Vio (Max) (mV (±))5
Lead CompliantYes
Lead Count (#)14
Length (mm)5
Longevity2030 Mar
MOQ2500
Min Operating Temperature (°C)-20
Offset Voltage (Max) (mV)5
Output Voltage Swing Range (V)V-+3 - V+-3
Pb (Lead) FreeYes
Pb Free CategoryYes
Pitch (mm)0.65
Pkg. Dimensions (mm)5 x 4 x 1.2
Pkg. TypeTSSOP
ProcessBipolar
Qty. per Reel (#)2500
Qualification LevelStandard
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Simulation Model AvailableSPICE
Single Supply Voltage Range (V)5 - 16
Slew Rate (V/µs)6
Supply Current Icc/Idd (Max) (mA)11
Tape & ReelNo
Thermal ShutdownNo
Thickness (mm)1.2
Topology [Rail 1]-
VS (Max) (V)16
VS (Min) (V)5
Vcc (V)4 - 16
Width (mm)4

Description

The μPC4574 is an ultra-low noise, high slew rate quad operational amplifier specifically designed for audio, instrumentation, and communication circuits. The low noise and high-frequency capabilities make it ideal for preamps and active filters for instrumentation and professional audio.