Skip to main content
Renesas Electronics Corporation
High-Voltage, Bipolar Quad Operational Amplifier, Dual-Power Supply, Ultra Low-Noise, Wide Band for Consumer Products

Package Information

CAD Model:View CAD Model
Pkg. Type:SOP
Pkg. Code:PLSP0014DB-A
Lead Count (#):14
Pkg. Dimensions (mm):4.4 x 10.2 x 1.79
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
ECCN (US)EAR99
HTS (US)8542.33.0001
Pb (Lead) FreeYes

Product Attributes

Moisture Sensitivity Level (MSL)1
Bandwidth (MHz)14
CMRR (dB)100
Channels (#)4
Common Mode Input Voltage Range (V)4 - 16
Enable-
Family NameGeneral-purpose Op Amps
FunctionHigh Voltage Bipolar Quad Operational AmplifierDual Power Supply, Ultra Low-noise, Wide band
GBA (Ref. Only) (MHz)14
IBIAS (nA)500
IS (mA)8.5
IS per Amp (mA)8.5
Input Offset Voltage Vio (Max) (mV (±))5
Lead CompliantNo
Lead Count (#)14
Length (mm)10.2
Longevity2030 Mar
MOQ1
Min Operating Temperature (°C)-20
Offset Voltage (Max) (mV)5
Pb (Lead) FreeYes
Pb Free CategoryYes
Pitch (mm)0.65
Pkg. TypeSOP
ProcessBipolar
Qty. per Reel (#)2500
Qualification LevelStandard
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Simulation Model AvailableSPICE
Single Supply Voltage Range (V)5 - 16
Slew Rate (V/µs)6
Supply Current Icc/Idd (Max) (mA)11
Tape & ReelNo
Temp. Range (°C)-20 to +80
Thermal ShutdownNo
Topology [Rail 1]-
VS (Max) (V)16
VS (Min) (V)5
Vcc (V)4 - 16
Width (mm)4.4

Description

The μPC4574 is an ultra-low noise, high slew rate quad operational amplifier specifically designed for audio, instrumentation, and communication circuits. The low noise and high-frequency capabilities make it ideal for preamps and active filters for instrumentation and professional audio.