Skip to main content
Renesas Electronics Corporation
Automotive-Grade, High-Voltage, Bipolar Quad Operational Amplifier

Package Information

CAD Model:View CAD Model
Pkg. Type:SOP
Pkg. Code:
Lead Count (#):14
Pkg. Dimensions (mm):
Pitch (mm):0.65

Environmental & Export Classifications

ECCN (US)EAR99
HTS (US)8542.33.0001
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes

Product Attributes

Assembly LocationTHAILAND
Wafer Fab LocationJAPAN
Automotive Qual.Yes
Bandwidth (MHz)0.8
CMRR (dB)85
Carrier TypeEmbossed Tape
Channels (#)4
Common Mode Input Voltage Range (V)3 - 30
Enable-
Family NameGeneral-purpose Op Amps
FunctionAutomotive Grade High Voltage Bipolar Quad Operational Amplifier
IBIAS (nA)15
IOUT (A)0.02
IS (mA)1.2
IS per Amp (mA)1.2
Input Offset Voltage Vio (Max) (mV (±))7
Input Voltage (Max) (V)30
Input Voltage (Min) (V)3
Lead CompliantYes
Lead Count (#)14
Length (mm)10.2
MOQ2500
Min Operating Temperature (°C)-40
Moisture Sensitivity Level (MSL)1
Offset Voltage (Max) (mV)7
Operating Temperature Topr (Max) (°C)85 - 85
Pb (Lead) FreeYes
Pb Free CategoryYes
Pitch (mm)0.65
Pkg. TypeSOP
Price (USD)$1.19
ProcessBipolar
Qty. per Reel (#)2500
Qualification LevelAutomotive(AEC-Q100 Compliant)
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Simulation Model AvailableSPICE
Single Supply Voltage Range (V)3 - 30
Slew Rate (V/µs)0.3
Supply Current Icc/Idd (Max) (mA)1
Tape & ReelYes
Temp. Range (°C)-40 to +85
Thermal ShutdownNo
Topology [Rail 1]-
VS (Max) (V)30
VS (Min) (V)3
Vcc (V)3 - 30
Width (mm)4.4

Description

The μPC451A is a dual operational amplifier designed for single power supply operation. Main features include low-voltage operation, a common-mode input voltage that ranges from V− (GND) level, an output from a V− (GND) level that is determined by the output stage utilizing Class C push-pull circuit with 50μA (TYP. ) constant current, and low current consumption. In addition, this amplifier supports both positive and negative power supply and can be used in various amplifier circuits. The μPC1251A which is a dual type with the same circuit configuration is also available under this series of operational amplifiers.