Skip to main content
Renesas Electronics Corporation
High-Voltage, Bipolar Quad Operational Amplifier

Package Information

CAD Model:View CAD Model
Pkg. Type:SOP
Pkg. Code:PLSP0014DB-A
Lead Count (#):14
Pkg. Dimensions (mm):4.4 x 10.2 x 1.79
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
ECCN (US)EAR99
HTS (US)8542.33.0001
Pb (Lead) FreeYes

Product Attributes

Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Bandwidth (MHz)0.8
CMRR (dB)85
Channels (#)4
Common Mode Input Voltage Range (V)3 - 30
Enable-
Family NameGeneral-purpose Op Amps
FunctionHigh Voltage Bipolar Quad Operational Amplifier
IBIAS (nA)15
IOUT (A)0.02
IS (mA)1.2
IS per Amp (mA)1.2
Input Offset Voltage Vio (Max) (mV (±))7
Lead CompliantNo
Lead Count (#)14
Length (mm)10.2
Longevity2030 Mar
MOQ1
Min Operating Temperature (°C)-40
Offset Voltage (Max) (mV)7
Pb (Lead) FreeYes
Pb Free CategoryYes
Pitch (mm)0.65
Pkg. TypeSOP
ProcessBipolar
Qty. per Reel (#)2500
Qualification LevelStandard
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Simulation Model AvailableSPICE
Single Supply Voltage Range (V)3 - 30
Slew Rate (V/µs)0.3
Supply Current Icc/Idd (Max) (mA)1.2
Tape & ReelNo
Temp. Range (°C)-40 to +85
Thermal ShutdownNo
Topology [Rail 1]-
VS (Max) (V)30
VS (Min) (V)3
Vcc (V)3 - 30
Width (mm)4.4

Description

The μPC451and μPC324 are quad operational amplifiers designed to operate on a single power supply. The features include low-voltage operation, a common-mode input voltage that ranges from V− (GND) level, an output from a V− (GND) level that is determined by the output stage of a Class C push-pull circuit and a 50μA (TYP. ) constant current, and a low current consumption. In addition, these amplifiers can also operate in both positive and negative power supply and can be used extensively in various amplifier circuits. The μPC451 is suited for wide operating ambient temperature use due to its temperature expansion type, while μPC324 is for general purposes usage. A DC parameter selection that is compatible to operational amplifiers is also available. μPC1251 and μPC358 which are dual types with the same circuit configuration are also available under this series of operational amplifiers.