Skip to main content
Renesas Electronics Corporation
High Voltage, Bipolar Dual Operational Amplifier, Dual Power Supply, J-FET Input, Low Offset Voltage, High Stability for Consumer Products

Package Information

CAD Model:View CAD Model
Pkg. Type:SOP
Pkg. Code:pkg_8193
Lead Count (#):8
Pkg. Dimensions (mm):5.2 x 4.4 x 1.8
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
ECCN (US)EAR99
HTS (US)8542.33.0001
Pb (Lead) FreeYes

Product Attributes

Moisture Sensitivity Level (MSL)1
Bandwidth (MHz)4
CMRR (dB)100
Channels (#)2
Common Mode Input Voltage Range (V)5 - 16
Enable-
Family NameGeneral-purpose Op Amps
FunctionHigh Voltage Dual Operational Amplifier, Dual Power Supply, J-FET Input, Low Offset Voltage, High Stability
GBA (Ref. Only) (MHz)4
IBIAS (nA)0.05
IS (mA)5
IS per Amp (mA)5
Input Offset Voltage Vio (Max) (mV (±))3
Input Voltage (Max) (V)16
Input Voltage (Min) (V)5
Lead CompliantNo
Lead Count (#)8
Length (mm)5.2
Longevity2030 Mar
MOQ1
Min Operating Temperature (°C)-20
Offset Voltage (Max) (mV)3
Operating Temperature Topr (Max) (°C)80 - 80
Pb (Lead) FreeYes
Pb Free CategoryYes
Pitch (mm)0.65
Pkg. Dimensions (mm)5.2 x 4.4 x 1.8
Pkg. TypeSOP
ProcessBipolar
Qty. per Reel (#)2500
Qualification LevelStandard
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Simulation Model AvailableSPICE
Single Supply Voltage Range (V)5 - 16
Slew Rate (V/µs)15
Supply Current Icc/Idd (Max) (mA)6.8
Tape & ReelNo
Temp. Range (°C)-20 to +80
Thermal ShutdownNo
Thickness (mm)1.8
Topology [Rail 1]-
VS (Max) (V)16
VS (Min) (V)5
Vcc (V)5 - 16
Width (mm)4.4

Description

µPC812, 4092 are unique J-FET input dual operational amplifiers that uses a high-speed PNP transistor (fT =300 MHz) for the output stage to achieve fast response and high stability. The resistor-trimming method proven in other Renesas High-Precision Op-Amp and High-Precision reference voltage is incorporate in this Op-Amp input stage, thus producing an excellent low offset voltage characteristics that has surpasses conventional general purpose op-amp in spite of being JFET input. Depending on the operating ambient temperature, µPC812 is suitable to communication application while µPC4092 is for general-purpose usage. In addition to this series of line-up, single channel type operational amplifier, µPC811, 4091 with the same circuit configuration are also available.