Skip to main content
Renesas Electronics Corporation
Operational Amplifiers

Package Information

CAD Model:View CAD Model
Pkg. Type:SOP
Pkg. Code:pkg_8193
Lead Count (#):8
Pkg. Dimensions (mm):5 x 4 x 1.8
Pitch (mm):1.27

Environmental & Export Classifications

ECCN (US)EAR99
HTS (US)8542.33.0001
RoHS (UPC4061G2-E2-A)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes

Product Attributes

Channels (#)1
Dual Supply Range (V)V+-16V(Max.)
FunctionBipolar Operational Amplifiers
Input Offset Voltage Vio (Max) (mV (±))10
Lead CompliantYes
Lead Count (#)8
Length (mm)5
MOQ2500
Pb (Lead) FreeYes
Pkg. Dimensions (mm)5 x 4 x 1.8
Pkg. TypeSOP
ProcessBipolar
Slew Rate (V/µs)3
Supply Current Icc/Idd (Max) (mA)0.25
Tape & ReelNo
Thickness (mm)1.8
Width (mm)4
field__slew_rate_typical_3

Description

Support is limited to customers who have already adopted these products.