Skip to main content
Renesas Electronics Corporation
High-Voltage, AB push-pull circuity, Bipolar Quad Operational Amplifier for Consumer Products for Consumer Products

Package Information

CAD Model:View CAD Model
Pkg. Type:SOP
Pkg. Code:pkg_7679
Lead Count (#):14
Pkg. Dimensions (mm):10.2 x 4.4 x 1.8
Pitch (mm):0.65

Environmental & Export Classifications

ECCN (US)EAR99
HTS (US)8542.33.0001
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes

Product Attributes

Bandwidth (MHz)1
CMRR (dB)90
Channels (#)4
Common Mode Input Voltage Range (V)3 - 32
Dual Supplies (±V)16 - 16
Dual Supply Range (V)V+-16V(Max.)
Enable-
Family NameGeneral-purpose Op Amps
FunctionHigh Voltage Bipolar Quad Operational Amplifier
GBA (Ref. Only) (MHz)1
IBIAS (nA)45
IS (mA)2.8
IS per Amp (mA)2.8
Input Offset Voltage Vio (Max) (mV (±))7
Input Voltage (Max) (V)32
Input Voltage (Min) (V)3
Lead CompliantNo
Lead Count (#)14
Length (mm)10.2
Longevity2030 Mar
MOQ1
Min Operating Temperature (°C)-20
Moisture Sensitivity Level (MSL)1
Offset Voltage (Max) (mV)7
Operating Temperature Topr (Max) (°C)80 - 80
Pb (Lead) FreeYes
Pb Free CategoryYes
Pitch (mm)0.65
Pkg. Dimensions (mm)10.2 x 4.4 x 1.8
Pkg. TypeSOP
ProcessBipolar
Qty. per Reel (#)2500
Qualification LevelStandard
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Simulation Model AvailableSPICE
Single Supply Voltage Range (V)3 - 32
Slew Rate (V/µs)0.8
Supply Current Icc/Idd (Max) (mA)2.8
Tape & ReelNo
Temp. Range (°C)-20 to +80
Thermal ShutdownNo
Thickness (mm)1.8
Topology [Rail 1]-
VS (Max) (V)32
VS (Min) (V)3
Vcc (V)3 - 32
Width (mm)4.4

Description

µPC452, 3403 are high-performance version of the single-supply op-amp µPC451, 324. Class AB push-pull circuity is employed in the output stage to avoid crossover distortion, and the AC characteristics of this op-amp are also improved. In addition, this single-supply op-amp can operate in both positive and negative power supply and its common-mode input voltage range can also be used from the V-(GND) level. Therefore, this amplifier can be widely used in various application circuit including single-supply AC amplifiers. Depending on operating ambient temperature, µPC452 are suited for communication application while µPC3403 are for general purpose usage.