| CAD Model: | View CAD Model |
| Pkg. Type: | SOP |
| Pkg. Code: | pkg_7679 |
| Lead Count (#): | 14 |
| Pkg. Dimensions (mm): | 10 x 4 x 1.8 |
| Pitch (mm): | 1.27 |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Carrier Type | Embossed Tape |
| Assembly Location | JAPAN, MALAYSIA |
| Wafer Fab Location | JAPAN |
| Channels (#) | 4 |
| Dual Supply Range (V) | V+-16V(Max.) |
| Function | Bipolar Voltage Comparator |
| Input Offset Voltage Vio (Max) (mV (±)) | 5 |
| Lead Compliant | Yes |
| Lead Count (#) | 14 |
| Length (mm) | 10 |
| MOQ | 1 |
| Moisture Sensitivity Level (MSL) | 1 |
| Output Current Io Sink (Typical) (mA) | 16 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 10 x 4 x 1.8 |
| Pkg. Type | SOP |
| Process | Bipolar |
| Response Time TPLH (Typical) (µs) | 1.3 |
| Single Supply Voltage Range (V) | 2 - 32 |
| Supply Current Icc/Idd (Max) (mA) | 2 |
| Tape & Reel | No |
| Thickness (mm) | 1.8 |
| Width (mm) | 4 |
Support is limited to customers who have already adopted these products.
µPC177, µPC339 comparators are designed for single power supply operation. The features include lowvoltage operation, common-mode input voltage range from V-(GND) level, open-collector output and low current consumption. Furthermore, these products can operate with both power supplies and can be widely used for various voltage comparison application. Depending on the usage and operating ambient temperature range, the μPC177 is design for communication industries and μPC339 is design for general purposes. In addition, compatible DC parameter selection for the comparators are available under special products. Along with this series of lineup, the dual type comparators, μPC277 and 339 with the same circuit configuration are also available.