Skip to main content
Renesas Electronics Corporation
General-purpose Comparators Utilizing CMOS Process Suitable for Low Voltage, Low Power Consumption, and Fast Response

Package Information

CAD Model:View CAD Model
Pkg. Type:SOP
Pkg. Code:
Lead Count (#):8
Pkg. Dimensions (mm):5.2 x 4.4 x 1.49
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
ECCN (US)EAR99
HTS (US)8542.39.0090
Pb (Lead) FreeYes

Product Attributes

Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Assembly LocationTHAILAND
Wafer Fab LocationJAPAN
Channels (#)2
Dual Supply Range (V)V+-16V(Max.)
FunctionBipolar Voltage Comparator
IBIAS (nA)25
IOS (nA)5
IS (mA)0.6
Input Offset Voltage Vio (Max) (mV (±))5
Input Supply Range (V)2 - 32
Lead CompliantNo
Lead Count (#)8
Length (mm)5.2
Longevity2030 Mar
MOQ2500
Offset Voltage (Max) (mV)5
Output Current Io Sink (Typical) (mA)16
Pb (Lead) FreeYes
Pitch (mm)1.27
Pkg. Dimensions (mm)5.2 x 4.4 x 1.49
Pkg. TypeSOP
Price (USD)$0.96
ProcessBipolar
Qualification LevelStandard
Response Time TPLH (Typical) (µs)1.3
Single Supply Voltage Range (V)2 - 32
Supply Current Icc/Idd (Max) (mA)1
Tape & ReelNo
Temp. Range (°C)-40 to +85
Thickness (mm)1.49
Width (mm)4.4

Description

μPC277, μPC393 are dual comparators designed to operate for a single power supply. The features include low-voltage operation, a common-mode input voltage that range from V− (GND) level, an open collector output, and low current consumption. Furthermore, these products can operate on a split power supply and used widely for various voltage comparison application. Depending on the usage and operating ambient temperature range, the μPC277 is design for communication industries and μPC393 is design for general purposes. In addition, compatible DC parameter selection for the comparators also available. Along with this series of lineup, the quad type comparators, μPC177 and μPC339 with the same circuit configuration are also available.