Skip to main content
Renesas Electronics Corporation
General-Purpose Comparator Utilizing CMOS Process Suitable for Low Voltage, Low Power Consumption, and Fast Response

Package Information

CAD Model:View CAD Model
Pkg. Type:SOP
Pkg. Code:pkg_7679
Lead Count (#):14
Pkg. Dimensions (mm):10 x 4 x 1.8
Pitch (mm):1.27

Environmental & Export Classifications

ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (UPC272G2-E1-A)EnglishJapanese
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes

Product Attributes

Carrier TypeEmbossed Tape
Assembly LocationJAPAN
Wafer Fab LocationJAPAN
Channels (#)2
Dual Supply Range (V)V+-16V(Max.)
FunctionBipolar Voltage Comparator
Input Offset Voltage Vio (Max) (mV (±))8
Lead CompliantYes
Lead Count (#)14
Length (mm)10
MOQ2500
Moisture Sensitivity Level (MSL)1
Output Current Io Sink (Typical) (mA)20
Pb (Lead) FreeYes
Pkg. Dimensions (mm)10 x 4 x 1.8
Pkg. TypeSOP
Price (USD)$1.04484
ProcessBipolar
Response Time TPLH (Typical) (µs)0.08
Single Supply Voltage Range (V)5 - 16
Supply Current Icc/Idd (Max) (mA)12.5
Tape & ReelNo
Thickness (mm)1.8
Width (mm)4

Description

The UPC272 are general-purpose comparators utilizing the CMOS process are suitable for low voltage, low power consumption, and fast response.