Skip to main content
Renesas Electronics Corporation
High Performance Comparator

Package Information

CAD Model:View CAD Model
Pkg. Type:SOP
Pkg. Code:
Lead Count (#):8
Pkg. Dimensions (mm):5.2 x 4.4 x 1.49
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
ECCN (US)EAR99
HTS (US)8542.39.0090
Pb (Lead) FreeYes

Product Attributes

Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Assembly LocationTHAILAND
Wafer Fab LocationJAPAN
Channels (#)1
Dual Supply Range (V)V+-16V(Max.)
FunctionBipolar Voltage Comparator
IBIAS (nA)100
IOS (nA)6
IS (mA)5.1
Input Offset Voltage Vio (Max) (mV (±))7.5
Input Supply Range (V)5 - 32
Lead CompliantNo
Lead Count (#)8
Length (mm)5.2
Longevity2030 Mar
MOQ2500
Offset Voltage (Max) (mV)7.5
Output Current Io Sink (Typical) (mA)40
Pb (Lead) FreeYes
Pitch (mm)1.27
Pkg. Dimensions (mm)5.2 x 4.4 x 1.49
Pkg. TypeSOP
Price (USD)$1.37
ProcessBipolar
Qualification LevelStandard
Response Time TPLH (Typical) (µs)0.2
Single Supply Voltage Range (V)5 - 32
Supply Current Icc/Idd (Max) (mA)7.5
Tape & ReelNo
Temp. Range (°C)-40 to +85
Thickness (mm)1.49
Width (mm)4.4

Description

The µPC271 and µPC311 are high-performance general-purpose comparators that have the same input characteristics as general-purpose operational amplifiers and can directly drive standard logic circuits such as TTL, CMOS, and HNIL. Its power supply voltage range is flexible whereby it exhibits excellent characteristics not only in a 5 V single power supply but also in ± 15 V power supply which is equivalent to an operational amplifier. These products are equipped with a strobe terminal and input offset adjustment terminals, thus they can be widely applied to various voltage comparison circuits. Depending on the operating ambient temperature, the µPC271 is suitable for communication application while the µPC311 is suitable for general-purpose usage.