| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Assembly Location | JAPAN |
| Wafer Fab Location | JAPAN |
| Lead Compliant | No |
| Longevity | 2030 Mar |
| MOQ | 1000 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Price (USD) | $0.539 |
| Tape & Reel | No |
The μPC1943, 1944 are adjustable high precision shunt regulators. The output voltage can be set to any value between reference voltage (1. 26 V) and 24 V by two external resistors. These ICs can apply to error amplifier of switching regulators.