Skip to main content
Renesas Electronics Corporation
Single Power Supply Quad Comparator

Package Information

CAD Model:View CAD Model
Pkg. Type:SOP
Pkg. Code:
Lead Count (#):14
Pkg. Dimensions (mm):10.2 x 4.4 x 1.49
Pitch (mm):1.27

Environmental & Export Classifications

ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes

Product Attributes

Carrier TypeEmbossed Tape
Assembly LocationTHAILAND
Wafer Fab LocationJAPAN
Channels (#)4
Dual Supply Range (V)V+-16V(Max.)
FunctionBipolar Voltage Comparator
IBIAS (nA)25
IOS (nA)5
IS (mA)0.8
Input Offset Voltage Vio (Max) (mV (±))5
Input Supply Range (V)2 - 32
Lead CompliantNo
Lead Count (#)14
Length (mm)10.2
Longevity2030 Mar
MOQ2500
Moisture Sensitivity Level (MSL)1
Offset Voltage (Max) (mV)5
Output Current Io Sink (Typical) (mA)16
Pb (Lead) FreeYes
Pitch (mm)1.27
Pkg. Dimensions (mm)10.2 x 4.4 x 1.49
Pkg. TypeSOP
Price (USD)$1.09
ProcessBipolar
Qualification LevelStandard
Response Time TPLH (Typical) (µs)1.3
Single Supply Voltage Range (V)2 - 32
Supply Current Icc/Idd (Max) (mA)2
Tape & ReelNo
Temp. Range (°C)-40 to +85
Thickness (mm)1.49
Width (mm)4.4

Description

µPC177, µPC339 comparators are designed for single power supply operation. The features include lowvoltage operation, common-mode input voltage range from V-(GND) level, open-collector output and low current consumption. Furthermore, these products can operate with both power supplies and can be widely used for various voltage comparison application. Depending on the usage and operating ambient temperature range, the μPC177 is design for communication industries and μPC339 is design for general purposes. In addition, compatible DC parameter selection for the comparators are available under special products. Along with this series of lineup, the dual type comparators, μPC277 and 339 with the same circuit configuration are also available.