Skip to main content
Renesas Electronics Corporation
Automotive-Grade, Single-Power Supply, Bipolar Dual Operational Amplifiers

Package Information

CAD Model:View CAD Model
Pkg. Type:SOP
Pkg. Code:
Lead Count (#):8
Pkg. Dimensions (mm):
Pitch (mm):0.65

Environmental & Export Classifications

ECCN (US)EAR99
HTS (US)8542.33.0001
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes

Product Attributes

Assembly LocationTHAILAND
Wafer Fab LocationJAPAN
Automotive Qual.Yes
Bandwidth (MHz)0.5
CMRR (dB)70
Carrier TypeEmbossed Tape
Channels (#)2
Common Mode Input Voltage Range (V)3 - 30
Enable-
Family NameGeneral-purpose Op Amps
FunctionAutomotive Grade High Voltage Bipolar Dual Operational Amplifier
IBIAS (nA)14
IOUT (A)0.02
IS (mA)0.7
IS per Amp (mA)0.7
Input Offset Voltage Vio (Max) (mV (±))7
Input Voltage (Max) (V)30
Input Voltage (Min) (V)3
Lead CompliantYes
Lead Count (#)8
Length (mm)5.2
MOQ2500
Min Operating Temperature (°C)-40
Moisture Sensitivity Level (MSL)1
Offset Voltage (Max) (mV)7
Operating Temperature Topr (Max) (°C)85 - 85
Pb (Lead) FreeYes
Pb Free CategoryYes
Pitch (mm)0.65
Pkg. TypeSOP
Price (USD)$1.94
ProcessBipolar
Qty. per Reel (#)2500
Qualification LevelAutomotive(AEC-Q100 Compliant)
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Simulation Model AvailableSPICE
Single Supply Voltage Range (V)3 - 30
Slew Rate (V/µs)0.3
Supply Current Icc/Idd (Max) (mA)0.7
Tape & ReelYes
Temp. Range (°C)-40 to +85
Thermal ShutdownNo
Topology [Rail 1]-
VS (Max) (V)30
VS (Min) (V)3
Vcc (V)3 - 30
Width (mm)4.4

Description

The μPC1251A is a dual operational amplifier designed for single power supply operation. Its main features include low-voltage operation, a common-mode input voltage that ranges from V− (GND) level, an output from a V−(GND) level that is determined by the output stage utilizing Class C push-pull circuit with 50μA (TYP. ) constant current, and low current consumption. In addition, this amplifier supports both positive and negative power supply and can be used in various amplifier circuits. The μPC451A which is a quad type with the same circuit configuration is also available under this series of operational amplifiers.