Skip to main content
Renesas Electronics Corporation
Single-Power Supply, Bipolar Dual Operational Amplifiers

Package Information

CAD Model:View CAD Model
Pkg. Type:SOP
Pkg. Code:pkg_8193
Lead Count (#):8
Pkg. Dimensions (mm):5.2 x 4 x 1.8
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
ECCN (US)EAR99
HTS (US)8542.33.0001
Pb (Lead) FreeYes

Product Attributes

Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Bandwidth (MHz)0.5
CMRR (dB)70
Channels (#)2
Common Mode Input Voltage Range (V)3 - 30
Enable-
Family NameGeneral-purpose Op Amps
FunctionHigh Voltage Bipolar Dual Operational Amplifier
IBIAS (nA)14
IOUT (A)0.02
IS (mA)0.7
IS per Amp (mA)0.7
Input Offset Voltage Vio (Max) (mV (±))7
Lead CompliantNo
Lead Count (#)8
Length (mm)5.2
Longevity2030 Mar
MOQ1
Min Operating Temperature (°C)-40
Offset Voltage (Max) (mV)7
Pb (Lead) FreeYes
Pb Free CategoryYes
Pitch (mm)0.65
Pkg. Dimensions (mm)5.2 x 4 x 1.8
Pkg. TypeSOP
ProcessBipolar
Qty. per Reel (#)2500
Qualification LevelStandard
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Simulation Model AvailableSPICE
Single Supply Voltage Range (V)3 - 30
Slew Rate (V/µs)0.3
Supply Current Icc/Idd (Max) (mA)0.7
Tape & ReelNo
Temp. Range (°C)-40 to +85
Thermal ShutdownNo
Thickness (mm)1.8
Topology [Rail 1]-
VS (Max) (V)30
VS (Min) (V)3
Vcc (V)3 - 30
Width (mm)4

Description

μPC1251, μPC358 are dual operational amplifiers designed to operate on a single power supply. The features include low-voltage operation, a common-mode input voltage that ranges from V− (GND) level, an output from a V− (GND) level that is determined by the output stage of Class C push-pull circuit and a 50μA (TYP.) constant current, and a low current consumption. In addition, this amplifier can also operate in both positive and negative power supply and can be used extensively in various amplifier circuits. The μPC1251 is suited for a wide operating ambient temperature use due to its temperature expansion type, while μPC358 is for general-purpose usage. A DC parameter selection that is compatible to operational amplifiers is also available. μPC451, μPC324 which are quad types with the same circuit configuration are also available under this series of operational amplifiers.