Skip to main content
Renesas Electronics Corporation
Adjustable Precision Shunt Regulators

Package Information

CAD Model:View CAD Model
Pkg. Type:MM
Pkg. Code:pkg_7505
Lead Count (#):5
Pkg. Dimensions (mm):2 x 3 x 1.4
Pitch (mm):

Environmental & Export Classifications

ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (UPC1093TA-E2-AT)EnglishJapanese
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes

Product Attributes

Pkg. TypeMM
Country of AssemblyJAPAN
Country of Wafer FabricationJAPAN
Lead CompliantYes
Lead Count (#)5
Length (mm)2
MOQ3000
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)2 x 3 x 1.4
Price (USD)$0.47654
Tape & ReelNo
Thickness (mm)1.4
Width (mm)3

Description

The µPC1093 are adjustable precision shunt regulators with guaranteed thermal stability. The output voltage can be set to any value between reference voltage (2. 495 V) and 36 V by two external resistors. These ICs can apply to error amplifier of switching regulators.