Skip to main content
Renesas Electronics Corporation
Power MOSFETs for Automotive

Package Information

CAD Model:View CAD Model
Pkg. Type:MM
Pkg. Code:pkg_7506
Lead Count (#):6
Pkg. Dimensions (mm):2 x 3 x 1.4
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
RoHS (UPA606CT-T1-AT)EnglishJapanese
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)6
Pb (Lead) FreeYes
Carrier TypeEmbossed Tape
Channels (#)2
Ciss (Typical) (pF)20
ID (A)0.1
Lead CompliantYes
Length (mm)2
MOQ3000
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)0.3
Pkg. Dimensions (mm)2 x 3 x 1.4
Pkg. TypeMM
Qg typ (nC)2
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)2700
RDS (ON) (Max) @4.5V (mohm)3200
RDS (ON) (Typical) @ 10V / 8V (mohm)2100
Tape & ReelNo
Thickness (mm)1.4
VDSS (Max) (V)60
VGSS (V)20
Vgs (off) (Max) (V)2.5
Width (mm)3

Description

Support is limited to customers who have already adopted these products.

Nch Dual MOSFET 60V 0. 1A 2. 7ohm MAX. 6pinMM/SC-74