Skip to main content
Power MOSFETs for Automotive

Package Information

CAD Model:View CAD Model
Pkg. Type:MM
Pkg. Code:pkg_7505
Lead Count (#):5
Pkg. Dimensions (mm):2.9 x 1.5 x 1.4
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
RoHS (UPA502CT(0)-T1-AT)EnglishJapanese
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)5
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Carrier TypeEmbossed Tape
Channels (#)2
Ciss (Typical) (pF)20
ID (A)0.2
Lead CompliantYes
Length (mm)2
MOQ3000
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)0.3
Pkg. Dimensions (mm)2 x 3 x 1.4
Pkg. TypeMM
Qg typ (nC)2
Qualification LevelIndustrial
RDS (ON) (Max) @10V or 8V (mohm)2700
RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm)3200
RDS (ON) (Typical) @ 10V / 8V (mohm)2100
Tape & ReelNo
Thickness (mm)1.4
VDSS (Max) (V)60
VGSS (V)20
Vgs (off) (Max) (V)2.5
Width (mm)3

Description

Support is limited to customers who have already adopted these products.

The µPA502CT, N-channel vertical type MOSFET designed for general-purpose switch, is a device which can be driven directly by a 4. 5 V power source.