| CAD Model: | View CAD Model |
| Pkg. Type: | HWSON |
| Pkg. Code: | pkg_6758 |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): | 0.65 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 8 |
| Carrier Type | Embossed Tape |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Country of Assembly | MALAYSIA |
| Country of Wafer Fabrication | JAPAN |
| Application | Industrial, Consumer Use |
| Channels (#) | 1 |
| Ciss (Typical) (pF) | 3610 |
| Function | Power MOSFETs |
| Gate Level | Logic |
| ID (A) | 27 |
| Id max @ 25°C (A) | 27 |
| Lead Compliant | Yes |
| Length (mm) | 3 |
| MOQ | 5000 |
| Mounting Type | Surface Mount |
| Nch/Pch | Nch |
| Pch (W) | 20 |
| Pkg. Type | HWSON |
| Price (USD) | $1.00852 |
| Qg typ (nC) | 37 |
| Qualification Level | Industrial |
| RDS (ON) (Max) @2.5V or 1.8V (mohm) | 9.9 |
| RDS (ON) (Max) @10V (mohm) | 4.3 |
| RDS (ON) (Max) @4.5V (mohm) | 4.8 |
| Series Name | UPA Series |
| Standard Pkg. Type | μSO8-FL 3x3 BSC |
| Tape & Reel | No |
| VDSS (Max) (V) | 20 |
| VGSS (V) | 12 |
| Vgs (off) (Max) (V) | 1.5 |
| Width (mm) | 3 |
MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.