Skip to main content

Features

  • VDSS = 30 V (TA = 25°C)
  • Low on-state resistance
    RDS(on) = 5.3 mΩ MAX. (VGS = 10 V, ID = 22 A)
  • 4.5 V Gate-drive available
  • Small & thin type surface mount package with heat spreader (HWSON-8)
  • Pb-free, Halogen Free

Description

The UPA2820T1S is a Nch Single Power Mosfet 30V 22A 5.3Mohm HWSON-8.

Applied Filters: