Skip to main content
Nch/Pch Dual Power Mosfet 40V 7A 15Mohm Power Sop8

Package Information

CAD Model: View CAD Model
Pkg. Type: SOP
Pkg. Code: pkg_10755
Lead Count (#): 8
Pkg. Dimensions (mm): 5.37 x 4.4 x 1.8
Pitch (mm): 1.27

Environmental & Export Classifications

Pb (Lead) Free Yes
Moisture Sensitivity Level (MSL) 1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 8
Carrier Type Embossed Tape
Pb (Lead) Free Yes
Application Industrial, Consumer Use
Channels (#) 2
Ciss (Typical) (pF) 2200
ID (A) 7
Lead Compliant Yes
Length (mm) 5
MOQ 2500
Moisture Sensitivity Level (MSL) 1
Mounting Type Surface Mount
Nch/Pch Nch/Pch
Pch (W) 1.7
Pkg. Dimensions (mm) 5 x 4 x 1.8
Pkg. Type SOP
Qg typ (nC) 40
Qualification Level Industrial
RDS (ON) (Max) @10V or 8V (mohm) 15
RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) 23
Tape & Reel No
Thickness (mm) 1.8
VDSS (Max) (V) 40
VGSS (V) 20
Vgs (off) (Max) (V) 2.5
Width (mm) 4

Description

The UPA2793GR is a Nch/Pch Dual Power Mosfet 40V 7A 15Mohm Power Sop8.