Skip to main content
Renesas Electronics Corporation
Nch/Pch Dual Power Mosfet 40V 7A 15Mohm Power Sop8

Package Information

CAD Model:View CAD Model
Pkg. Type:SOP
Pkg. Code:pkg_10755
Lead Count (#):8
Pkg. Dimensions (mm):5 x 4 x 1.8
Pitch (mm):1.27

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)8
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)2
Ciss (Typical) (pF)2200
ID (A)7
Lead CompliantYes
Length (mm)5
MOQ2500
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchNch/Pch
Pch (W)1.7
Pkg. Dimensions (mm)5 x 4 x 1.8
Pkg. TypeSOP
Qg typ (nC)40
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)15
RDS (ON) (Max) @4.5V (mohm)23
Tape & ReelNo
Thickness (mm)1.8
VDSS (Max) (V)40
VGSS (V)20
Vgs (off) (Max) (V)2.5
Width (mm)4

Description

The UPA2793GR is a Nch/Pch Dual Power Mosfet 40V 7A 15Mohm Power Sop8.