Features
- VDSS = 30 V (TA = 25°C)
- Low on-state resistance
RDS(on) = 1.10 mΩ MAX. (VGS = 10 V, ID = 46 A)
RDS(on) = 2.45 mΩ MAX. (VGS = 4.5 V, ID = 35 A) - 4.5 V Gate-drive available
- Thin type surface mount package with heat spreader
- Halogen free
Description
MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.
Applied Filters: