Skip to main content
Renesas Electronics Corporation
Nch Dual Power Mosfet 30V 11A 14.5Mohm Power Sop8

Package Information

CAD Model:View CAD Model
Pkg. Type:SOP
Pkg. Code:pkg_10755
Lead Count (#):8
Pkg. Dimensions (mm):5 x 4 x 1.8
Pitch (mm):1.27

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)8
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)2
Ciss (Typical) (pF)1940
ID (A)11
Lead CompliantYes
Length (mm)5
MOQ2500
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)2
Pkg. Dimensions (mm)5 x 4 x 1.8
Pkg. TypeSOP
Qg typ (nC)25
Qualification LevelIndustrial
RDS (ON) (Max) @2.5V or 1.8V (mohm)18.6
RDS (ON) (Max) @4.5V (mohm)14.5
Tape & ReelNo
Thickness (mm)1.8
VDSS (Max) (V)30
VGSS (V)12
Vgs (off) (Max) (V)1.5
Width (mm)4

Description

The UPA2754GR is a Nch Dual Power Mosfet 30V 11A 14.5Mohm Power Sop8.