Skip to main content
Renesas Electronics Corporation
Pch Power MOSFET -30V -11A 13mohm SOP-8 / SOIC-8

Package Information

CAD Model:View CAD Model
Pkg. Type:SOP
Pkg. Code:pkg_6746
Lead Count (#):8
Pkg. Dimensions (mm):5 x 4 x 1.75
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)8
Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Pkg. Dimensions (mm)5 x 4 x 1.75
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)1750
FunctionPower MOSFETs
Gate LevelLogic
ID (A)-11
Id max @ 25°C (A)-11
Lead CompliantYes
Length (mm)5
MOQ2500
Mounting TypeSurface Mount
Nch/PchPch
Pch (W)1.1
Pkg. TypeSOP
Qg typ (nC)45
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)13
RDS (ON) (Max) @4.5V (mohm)25
Series NameUPA Series
Simulation Model AvailableYes
Standard Pkg. TypeSOP-8 / SOIC-8
Tape & ReelNo
Thickness (mm)1.75
VDSS (Max) (V)-30
VGSS (V)-20
Vgs (off) (Max) (V)-2.5
Width (mm)4

Description

MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.