Skip to main content

Features

  • Low on-state resistance
    RDS(on)1 = 6.6 mΩ MAX. (VGS = 10 V, ID = 7 A)
    RDS(on)2 = 14 mΩ MAX. (VGS = 5.0 V, ID = 7 A)
  • Low input capacitance
    Ciss = 3600 pF TYP. (VDS = 10 V, VGS = 0 V)
  • Built-in gate protection diode
  • Small and surface mount package (Power SOP8)
  • RoHS Compliant

Description

MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.

Applied Filters: