Features
- –1.8V drive available
- Low on-state resistance
RDS(on)1 = 79 mΩ MAX. (VGS = –4.5 V, ID = –1.5 A)
RDS(on)2 = 105 mΩ MAX. (VGS = –2.5 V, ID = –1.5 A)
RDS(on)3 = 182 mΩ MAX. (VGS = –1.8 V, ID = –1.5 A) - Built-in gate protection diode
- Lead-free and Halogen-free
Description
MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.
Applied Filters: