Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Pch Single Power Mosfet -12V -7.0A 28Mohm 6Pinhuson2020

Package Information

CAD Model:View CAD Model
Pkg. Type:HUSON
Pkg. Code:pkg_10355
Lead Count (#):6
Pkg. Dimensions (mm):2 x 2 x 0.75
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)6
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)1260
ID (A)-7
Lead CompliantYes
Length (mm)2
MOQ3000
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchPch
Pch (W)2.5
Pkg. Dimensions (mm)2 x 2 x 0.75
Pkg. TypeHUSON
Qg typ (nC)11.3
Qualification LevelIndustrial
RDS (ON) (Max) @2.5V or 1.8V (mohm)35
RDS (ON) (Max) @4.5V (mohm)28
RDS (ON) (Typical) @ 10V / 8V (mohm)0.035
Tape & ReelNo
Thickness (mm)0.75
VDSS (Max) (V)-12
VGSS (V)-8
Vgs (off) (Max) (V)-1.1
Width (mm)2

Description

The UPA2630T1R is a Pch Single Power Mosfet -12V -7.0A 28Mohm 6Pinhuson2020.