Skip to main content
Renesas Electronics Corporation
Nch Dual Power Mosfet 12V 8A 11.9Mohm 6-Pin Eflip-Lga

Package Information

CAD Model:View CAD Model
Pkg. Type:EFLIP(LGA)
Pkg. Code:
Lead Count (#):4
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)4
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)2
Ciss (Typical) (pF)1480
ID (A)8
Lead CompliantYes
MOQ5000
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)1.8
Pkg. TypeEFLIP(LGA)
Qg typ (nC)20
Qualification LevelIndustrial
RDS (ON) (Max) @2.5V or 1.8V (mohm)26
RDS (ON) (Max) @4.5V (mohm)11.9
Tape & ReelNo
VDSS (Max) (V)12
VGSS (V)8
Vgs (off) (Max) (V)1.5

Description

The UPA2379T1P is a Nch Dual Power Mosfet 12V 8A 11.9Mohm 6-Pin Eflip-Lga.