Skip to main content
Pch Dual Power Mosfet -20V -2A 135Mohm 6Pin Tmm/Sc-95

Package Information

CAD Model: View CAD Model
Pkg. Type: TMM
Pkg. Code: pkg_7510
Lead Count (#): 6
Pkg. Dimensions (mm): 2.9 x 1.5 x 1.2
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free Yes
Moisture Sensitivity Level (MSL) 1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 6
Carrier Type Embossed Tape
Pb (Lead) Free Yes
Application Industrial, Consumer Use
Channels (#) 2
Ciss (Typical) (pF) 272
ID (A) -2
Lead Compliant Yes
Length (mm) 2
MOQ 3000
Moisture Sensitivity Level (MSL) 1
Mounting Type Surface Mount
Nch/Pch Pch
Pch (W) 1.15
Pkg. Dimensions (mm) 2 x 3 x 1.2
Pkg. Type TMM
Qg typ (nC) 2.3
Qualification Level Industrial
RDS (ON) (Max) @2.5V or 1.8V (mohm) 183
RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) 135
Tape & Reel No
Thickness (mm) 1.2
VDSS (Max) (V) -20
VGSS (V) 8
Vgs (off) (Max) (V) -1.5
Width (mm) 3

Description

The UPA1952TE is a Pch Dual Power Mosfet -20V -2A 135Mohm 6Pin Tmm/Sc-95.