Skip to main content
Renesas Electronics Corporation
Pch Dual Power Mosfet -12V -2.5A 88Mohm 6Pin Tmm/Sc-95

Package Information

CAD Model:View CAD Model
Pkg. Type:TMM
Pkg. Code:pkg_7510
Lead Count (#):6
Pkg. Dimensions (mm):2 x 3 x 1.2
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)6
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)2
Ciss (Typical) (pF)270
ID (A)-2.5
Lead CompliantYes
Length (mm)2
MOQ3000
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchPch
Pch (W)1.15
Pkg. Dimensions (mm)2 x 3 x 1.2
Pkg. TypeTMM
Qg typ (nC)2.4
Qualification LevelIndustrial
RDS (ON) (Max) @2.5V or 1.8V (mohm)133
RDS (ON) (Max) @4.5V (mohm)88
Tape & ReelNo
Thickness (mm)1.2
VDSS (Max) (V)-12
VGSS (V)8
Vgs (off) (Max) (V)-1.5
Width (mm)3

Description

The UPA1951TE is a Pch Dual Power Mosfet -12V -2.5A 88Mohm 6Pin Tmm/Sc-95.