Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Power MOSFETs for Automotive

Package Information

CAD Model:View CAD Model
Pkg. Type:TMM
Pkg. Code:pkg_7510
Lead Count (#):6
Pkg. Dimensions (mm):2 x 3 x 1.2
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
RoHS (UPA1950TE-T1-AT)EnglishJapanese
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)6
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
Channels (#)2
Ciss (Typical) (pF)220
ID (A)-2.5
Lead CompliantYes
Length (mm)2
MOQ3000
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchPch
Pch (W)1.15
Pkg. Dimensions (mm)2 x 3 x 1.2
Pkg. TypeTMM
Qg typ (nC)1.9
Qualification LevelIndustrial
RDS (ON) (Max) @2.5V or 1.8V (mohm)205
RDS (ON) (Max) @4.5V (mohm)130
Tape & ReelNo
Thickness (mm)1.2
VDSS (Max) (V)-12
VGSS (V)8
Vgs (off) (Max) (V)-1.5
Width (mm)3

Description

Support is limited to customers who have already adopted these products.

Pch Dual Power MOSFET -12V -2. 5A 130mohm 6pin TMM/SC-95 Automotive