Skip to main content
Renesas Electronics Corporation
N-Channel Mos Field Effect Transistor For Switching

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:
Lead Count (#):8
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)8
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)2
Ciss (Typical) (pF)1300
ID (A)-5
Lead CompliantYes
MOQ3000
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchPch
Pch (W)2
Pkg. TypeTSSOP
Qg typ (nC)12
Qualification LevelIndustrial
RDS (ON) (Max) @2.5V or 1.8V (mohm)38
RDS (ON) (Max) @4.5V (mohm)24.5
Tape & ReelNo
VDSS (Max) (V)-20
VGSS (V)-12
Vgs (off) (Max) (V)-1.5

Description

The UPA1858GR is a N-Channel Mos Field Effect Transistor For Switching.