Skip to main content
Renesas Electronics Corporation
Nch Dual Power Mosfet 60V 3.8A 67.0Mohm Tssop8

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:
Lead Count (#):8
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)8
Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)2
Ciss (Typical) (pF)580
ID (A)3.8
Lead CompliantYes
MOQ3000
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)1
Pkg. TypeTSSOP
Qg typ (nC)12
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)67
RDS (ON) (Max) @4.5V (mohm)86
Tape & ReelNo
VDSS (Max) (V)60
VGSS (V)20
Vgs (off) (Max) (V)2.5

Description

The UPA1857GR is a Nch Dual Power Mosfet 60V 3.8A 67.0Mohm Tssop8.