Skip to main content
Renesas Electronics Corporation
N-Channel Mos Field Effect Transistor For Switching

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:pkg_45
Lead Count (#):8
Pkg. Dimensions (mm):3 x 4 x 1.1
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)8
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)1950
ID (A)-9
Lead CompliantYes
Length (mm)3
MOQ3000
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchPch
Pch (W)2
Pkg. Dimensions (mm)3 x 4 x 1.1
Pkg. TypeTSSOP
Qg typ (nC)38
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)17
RDS (ON) (Max) @4.5V (mohm)24.5
Tape & ReelNo
Thickness (mm)1.1
VDSS (Max) (V)-30
VGSS (V)-20
Vgs (off) (Max) (V)-2.5
Width (mm)4

Description

The UPA1830GR is a N-Channel Mos Field Effect Transistor For Switching.