Skip to main content
Renesas Electronics Corporation
Power MOSFETs for Automotive

Package Information

CAD Model:View CAD Model
Pkg. Type:SOP
Pkg. Code:pkg_10755
Lead Count (#):8
Pkg. Dimensions (mm):5 x 4 x 1.8
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
RoHS (UPA1770G-E1-A)EnglishJapanese
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)8
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Carrier TypeEmbossed Tape
Channels (#)2
Ciss (Typical) (pF)1300
ID (A)-6
Lead CompliantYes
Length (mm)5
MOQ2500
Mounting TypeSurface Mount
Nch/PchPch
Pch (W)0.4
Pkg. Dimensions (mm)5 x 4 x 1.8
Pkg. TypeSOP
Qg typ (nC)11
Qualification LevelIndustrial
RDS (ON) (Max) @2.5V or 1.8V (mohm)59
RDS (ON) (Max) @4.5V (mohm)37
Tape & ReelNo
Thickness (mm)1.8
VDSS (Max) (V)-20
VGSS (V)-12
Vgs (off) (Max) (V)-1.5
Width (mm)4

Description

Support is limited to customers who have already adopted these products.

Pch Dual Power MOSFET -20V -6. 0A 37mohm Power SOP8 Automotive